Dual technology wall mounted Lighting Management sensors with presence output 180ø infrared and ultrasonic detection, range (front) 8 m
Recommended fixing height: 2.5 m
3-wire with neutral
IP 42
Additional 2 A contact for HVAC control based on
presence data
Consumption: 0.4 W on standby
Optimum distance between 2 sensors: 10 m
Surface mounted on ceiling using accessory Cat.No 0489 71 (p. 568)
Suitable for meeting room, classroom, open plan office, etc.
Main Features
Check presence and light level continuously, switch off when there is sufficient natural light
Manual switch-on and manual or automatic switch-off (factory setting)
Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for manual switch-on and manual or automatic switch-off
Infrared and ultrasonic motion sensors for workplaces, providing precise presence detection as soon as the wave transmitted by the sensor is modified (for example, by hand movement on a keyboard)
Precise on-site adjustment using configuration tool (p. 568)