Product added to the list successfully!!!

Product no image

Lighting Management sensors - PIR technology wall mounted Lighting Management sensors with presence output(Surface mounted on wall)048914

Product Features

  • PIR technology wall mounted Lighting Management sensors with presence output 180ø infrared detection, range (front) 8 m
  • Recommended fixing height: 2.5 m
  • 3-wire with neutral
  • IP 42
  • Additional 2 A contact for HVAC control based on presence data
  • Consumption: 0.4 W on standby
  • Optimum distance between 2 sensors: 10 m
  • Surface mounted on ceiling using accessory Cat.No 0489 71 (p. 568)
  • Suitable for meeting room, classroom, open plan office, etc.

Main Features

  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Manual switch-on and manual or automatic switch-off (factory setting)
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for manual switch-on and manual or automatic switch-off
  • Infrared and ultrasonic motion sensors for workplaces, providing precise presence detection as soon as the wave transmitted by the sensor is modified (for example, by hand movement on a keyboard)
  • Precise on-site adjustment using configuration tool (p. 568)

Download Documents

Lighting Management sensors - PIR technology wall mounted Lighting Management sensors with presence output(Surface mounted on wall)