Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmer & Regulators-White
Lyncus Fan regulator 120W 360 Degree 2Module
677241
Number of modules
2
Pack
10/100
750
-
+
Add To List
Characteristics
Product Features
Fan regulator 120W 360 Degree 2Module
Main Features
Double module mechanisms
1 module 45 x 45 mm
Related Products
Lyncus Rotary Light Dimmer 400W 1Module
Lyncus Rotary Light Dimmer 500W 2Module
Lyncus Fan regulator 100W 1Module
Lyncus Fan regulator 100W 360 Degree 2Module
Lyncus Fan step regulator 70W 2Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit