Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanisms dimmers and fan regulators
Mylinc Remote Control Unit
675975
3752
-
+
Add To List
Characteristics
Product Features
Switches
a
re ISI marked as per the latest IS 3854:1997
Silver plated screw terminals
Linc-LocTM Inter locking mechanis
ms for perfect alignment.
Laser marking
Related Products
Mylinc Fan regulator 100 W, Humfree, 0-4 steps
Mylinc For regulator 100W, Humfree, 0-4 step
Mylinc Rotative dimmer 60 - 250 W for light
Mylinc Rotative dimmer 60 - 400 W
Mylinc Buzzer
Mylinc DND & MMR external unit bell push
Mylinc Mylinc internal control unit for DND & MMR
Mylinc Fan regulator - 100W w/ 360° rotation
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit