Myrius - Switch/Dimmer 1D 2 Modules W/O Neutral White679360
- Number of modules2
- Pack1/5/50
Product Features
- Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder
- 2 Module
- 240V Ac
- 50-60 Hz
- 1.5 Mm2 Rigid Wire.
Main Features
- Connected Switch Without Neutral With Dimmer Options, Configured By Default As On/Off.
- Can Be Combined With One Or More Wireless Lighting Controls(Dimmer Mode Can Be Activated From Home+Control App).
- For Local Or Remote Control Of Your Lighting.
- Supplied With An Active Power Compensator I.E Bleeder, Mandatory To Ensure Optimum Operation With Commercially-Available Lamps.
- One Bleeder Per Lighting Circuit Is Sufficient.
- Easy To Install In Place Of A Standard Switch In A Box 35 Mm Deep.
- Push Button For All Types Of Lamps:
- Dimmable Led : 60W Max
- Halogen : 300W Max
- Cfl : 60W Max
- Fluorescent Tube - 300Va