Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Energy Socket- White
Sockets 240VAC
Sockets 240VAC
Sockets 240VAC
Energy Socket- White
Product Title
Lyncus 6/16A 2 Pin Euro US Socket 1Module
Cat No
677225
-
+
Add To List
Product Title
Lyncus 16A 3 Pin Switched Socket 3Module
Cat No
677226
-
+
Add To List
Product Title
Lyncus Multistandard Socket 6/10/13A 2/3 Pin for 250 VAC 15A For 127 V Type 2 Pin 2Module
Cat No
677227
-
+
Add To List
Product Title
Lyncus 6A 5Pin Universal Socket 2Module
Cat No
677228
-
+
Add To List
Product Title
Lyncus 6/16A Socket 3Module
Cat No
677229
-
+
Add To List
Product Title
Lyncus 6/16A Socket 2Module
Cat No
677230
-
+
Add To List
Product Title
Lyncus 6/16A Euro Socket 2Module
Cat No
677231
-
+
Add To List
Product Title
Lyncus 25A Socket 2Module
Cat No
677232
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions