Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
USB charger
(IS13252 (Part 1) / IEC 60950-1) Double USB Charger 2M 2400mA
(IS13252 (Part 1) / IEC 60950-1) Double USB Charger 2M 2400mA
(IS13252 (Part 1) / IEC 60950-1) Double USB Charger 2M 2400mA
(IS13252 (Part 1) / IEC 60950-1) USB Charger 1 M 1000 mA
Double USB Charger 2 M 2400 mA
(IS13252 (Part 1) / IEC 60950-1) USB Charger 1M 1000mA
(IS13252 (Part 1) / IEC 60950-1) USB Charger 1M 1000mA
(IS13252 (Part 1) / IEC 60950-1)Double USB Charger 2M 2400mA
USB charger
Product Title
Arteor- USB charger- Double USB Charger 2M 2400mA
Cat No
573622
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions