Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches
250 V AC Switch - 20 A-3 gang -2x2 way + 1x1 way - 2 module
250 V AC Switch - 20 A-3 gang -2x2 way + 1x1 way - 2 module
250 V AC Switch - 20 A-3 gang -2x2 way + 1x1 way - 2 module
250 V AC Switch - 6 A-SP -1 way - 1 module
250 V AC switch 6 A-SP -1 way with indicator -1 module
250 V AC Switch - 6 A-SP -2 way - 1 module
250 V AC Switch - 6 A-SP -2 way with indicator -1 module
250 V AC Switch - 10 A-SP -1 way - 2 module
250 V AC Switch - 10 A-SP -2 way - 2 module
250 V AC Switch - 10 A-SP -2 way with indicator & label holder- 2 module
250 V AC Intermediate switch - 2 module
250 V AC 20 A-SP -1 way 1 module
250 V AC Switch - 20 A-SP -1 way 2 module
250 V AC Switch - 20 A-SP -1 way with indicator- 1 module
250 V AC Switch - 20 A-SP -2 way with indicator - 1 module
250 V AC Switch - 20 A-SP -2 way with indicator -2 module
250 V AC Switch - 20 A-3 gang -1 way - 2 module
250 V AC Switch 20 A-DP -1 way with indicator -2 module
250 V AC Switch - 20 A-DP - 1 way with indicator and water heater marking - 2 module
230 V AC 25A switch with indicator
250 V AC Switch - 32 A-DP - 1 way with indicator - 2 module
250 V AC Switch - 40 A-DP - 1 way with indicator - fits on 1/2 module box
250 V AC Switch - 6 A-SP - 1 way - left - 1 module
250 V AC Switch - 6 A-SP - 1 way - right - 1 module
250 V AC Switch - 6 A-SP - 1 way - middle -1 module
250 V AC Switch - 6 A-SP - 2 way - left -1 module
250 V AC Switch - 6 A-SP - 2 way - right -1 module
250 V AC Switch - 6 A-SP- 1 way with indicator - left - 1 module
250 V AC Switch - 6 A-SP - 1 way with indicator - right - 1 module
250 V AC Switch - 6 A-SP - 1 way with indicator - middle -1 module
250 V AC Switch - 6 A-SP - 2 way with indicator - left -1 module
250 V AC Switch - 6 A-SP - 2 way with indicator - right -1 module
250 V AC Switch - 20 A-SP - 1 way - left - 1 module
250 V AC Switch - 20 A-SP - 1 way - right - 1 module
250 V AC Switch - 20 A-SP- 1 way - middle - 1 module
250 V AC Switch - 20 A-SP - 1 way - 2 module
250 V AC Switch - 20 A-SP - 1 way with indicator - left - 1 module
250 V AC Switch - 20 A-SP - 1 way with indicator - right - 1 module
250 V AC Switch - 20 A-SP - 2 way - middle - 1 module
250 V AC Switch - 20 A-SP - 2 way with indicator - left - 1 module
250 V AC Switch - 20 A-SP - 2 way with indicator - right - 1 module
250 V AC Switch - 20 A-SP - 2 way with indicator - 2 module
250 V AC Switch - 20 A-3 gang - 1 way- 2 module
250 V AC Switch - 20 A-3 gang - 2x2 way + 1x1 way- 2 module
250 V AC Switch 20 A-DP - 1 way with indicator - 2 module
Switches
Product Title
Arteor- Square - Champagne mechanism- 250 V AC Switch - 20 A-3 gang -2x2 way + 1x1 way -2 module
Cat No
574814
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions