Mechanical switches - square version-Chic Grey
Mechanical switches - square version-Chic Grey
Switches 20A 230VAC
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Myrius Nextgen 20A Switch 1 Way 1M Charcoal Grey | 679412 | Add to List | |
![]() | Myrius Nextgen 20A Dp Switch 1 Way 2M Charcoal Grey | 679413 | Add to List | |
![]() | Myrius Nextgen 20A Dp Switch1 Way 2M With Indicator Charcoal Grey | 679414 | Add to List | |
![]() | Myrius Nextgen 20A Switch 2 Way 2M Charcoal Grey | 679415 | Add to List |