Alpimatic racks
Heavy duty, 3 phase, 400 V - 50 Hz
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Alpimatic racks - 520 V max Nominal power 12.5(kVAr) | PH12.540 | Add to List | |
![]() | Alpimatic racks - 520 V max Nominal power 12.5+12.5(kVAr) | PH12.512.540 | Add to List | |
![]() | Alpimatic racks - 520 V max Nominal power 25(kVAr) | PH2540 | Add to List | |
![]() | Alpimatic racks - 520 V max Nominal power 25+25(kVAr) | PH252540 | Add to List | |
![]() | Alpimatic racks - 520 V max Nominal power 25+50(kVAr) | PH255040 | Add to List | |
![]() | Alpimatic racks - 520 V max Nominal power 50(kVAr) | PH5040 | Add to List | |
![]() | Alpimatic racks - 520 V max Nominal power 75(kVAr) | PH7540 | Add to List |