Product added to the list successfully!!!

DX³ MCBs - 25 kA thermal magnetic MCBs from 6 A to 125 A

DX³ MCBs - 25 kA thermal magnetic MCBs from 6 A to 125 A

DX³ MCBs - 25 kA
Product Product Title Cat No Qty Add List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 6(A) 409753 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 10(A) 409754 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 16(A) 409755 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 20(A) 409756 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 25(A) 409757 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 32(A) 409758 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 40(A) 409759 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 50(A) 409760 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 63(A) 409761 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 80(A) 409762 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 100(A) 409763 Add to List
DX³ MCBs - 25 kA - Single pole 230/400 V~ Nominal rating 125(A) 409764 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 6(A) 409766 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 10(A) 409767 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 16(A) 409768 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 20(A) 409769 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 25(A) 409770 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 32(A) 409771 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 40(A) 409772 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 50(A) 409773 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 63(A) 409774 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 80(A) 409775 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 100(A) 409776 Add to List
DX³ MCBs - 25 kA - 2-pole - 230/400 V~ Nominal rating 125(A) 409777 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 6(A) 409779 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 10(A) 409780 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 16(A) 409781 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 20(A) 409782 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 25(A) 409783 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 32(A) 409784 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 40(A) 409785 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 50(A) 409786 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 63(A) 409787 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 80(A) 409788 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 100(A) 409789 Add to List
DX³ MCBs - 25 kA - 3-pole - 400 V~ Nominal rating 125(A) 409790 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 6(A) 409792 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 10(A) 409793 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 16(A) 409794 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 20(A) 409795 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 25(A) 409796 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 32(A) 409797 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 40(A) 409798 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 50(A) 409799 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 63(A) 409800 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 80(A) 409801 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 100(A) 409802 Add to List
DX³ MCBs - 25 kA - 4-pole - 400 V~ Nominal rating 125(A) 409803 Add to List