Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX³ MCBs - 50 kA thermal magnetic MCBs from 10 A to 63 A
DX³ MCBs - 50 kA
DX³ MCBs - 50 kA
DX³ MCBs - 50 kA
DX³ MCBs - 50 kA thermal magnetic MCBs from 10 A to 63 A
Product Title
DX³ MCBs - 50 kA - Single pole 230/400 V~ Nominal rating 10(A)
Cat No
410134
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - Single pole 230/400 V~ Nominal rating 16(A)
Cat No
410135
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - Single pole 230/400 V~ Nominal rating 20(A)
Cat No
410136
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - Single pole 230/400 V~ Nominal rating 25(A)
Cat No
410137
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - Single pole 230/400 V~ Nominal rating 32(A)
Cat No
410138
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - Single pole 230/400 V~ Nominal rating 40(A)
Cat No
410139
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - Single pole 230/400 V~ Nominal rating 50(A)
Cat No
410140
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - Single pole 230/400 V~ Nominal rating 63(A)
Cat No
410141
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 2-pole - 230/400 V~ Nominal rating 10(A)
Cat No
410147
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 2-pole - 230/400 V~ Nominal rating 16(A)
Cat No
410148
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 2-pole - 230/400 V~ Nominal rating 20(A)
Cat No
410149
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 2-pole - 230/400 V~ Nominal rating 25(A)
Cat No
410150
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 2-pole - 230/400 V~ Nominal rating 32(A)
Cat No
410151
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 2-pole - 230/400 V~ Nominal rating 40(A)
Cat No
410152
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 2-pole - 230/400 V~ Nominal rating 50(A)
Cat No
410153
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 2-pole - 230/400 V~ Nominal rating 63(A)
Cat No
410154
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 10(A)
Cat No
410160
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 16(A)
Cat No
410161
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 20(A)
Cat No
410162
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 25(A)
Cat No
410163
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 32(A)
Cat No
410164
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 40(A)
Cat No
410165
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 50(A)
Cat No
410166
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 3-pole - 400 V~ Nominal rating 63(A)
Cat No
410167
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 10(A)
Cat No
410173
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 16(A)
Cat No
410174
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 20(A)
Cat No
410175
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 25(A)
Cat No
410176
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 32(A)
Cat No
410177
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 40(A)
Cat No
410178
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 50(A)
Cat No
410179
-
+
Add To List
Product Title
DX³ MCBs - 50 kA - 4-pole - 400 V~ Nominal rating 63(A)
Cat No
410180
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions