Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX³ RCBOs compact for AC applications upto 32 A, 6 kA
DX³ RCBOs, 4 pole 415 V~
DX³ RCBOs, 4 pole 415 V~
DX³ RCBOs, 4 pole 415 V~
DX³ RCBOs, 2 pole 240 V~
DX³ RCBOs compact for AC applications upto 32 A, 6 kA
Product Title
DX³ RCBOs - AC Type 30 mA Nominal rating 10(A)
Cat No
411185
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 30 mA Nominal rating 16(A)
Cat No
411186
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 30 mA Nominal rating 20(A)
Cat No
411187
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 30 mA Nominal rating 25(A)
Cat No
411188
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 30 mA Nominal rating 32(A)
Cat No
411189
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 300 mA Nominal rating 10(A)
Cat No
411204
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 300 mA Nominal rating 16(A)
Cat No
411205
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 300 mA Nominal rating 20(A)
Cat No
411206
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 300 mA Nominal rating 25(A)
Cat No
411207
-
+
Add To List
Product Title
DX³ RCBOs - AC Type 300 mA Nominal rating 32(A)
Cat No
411208
-
+
Add To List
Product Title
DX³ RCBOs - A Type 30 mA Nominal rating 10(A)
Cat No
411233
-
+
Add To List
Product Title
DX³ RCBOs - A Type 30 mA Nominal rating 16(A)
Cat No
411234
-
+
Add To List
Product Title
DX³ RCBOs - A Type 30 mA Nominal rating 20(A)
Cat No
411235
-
+
Add To List
Product Title
DX³ RCBOs - A Type 30 mA Nominal rating 25(A)
Cat No
411236
-
+
Add To List
Product Title
DX³ RCBOs - A Type 30 mA Nominal rating 32(A)
Cat No
411237
-
+
Add To List
Product Title
DX³ RCBOs - A Type 300 mA Nominal rating 10(A)
Cat No
411238
-
+
Add To List
Product Title
DX³ RCBOs - A Type 300 mA Nominal rating 16(A)
Cat No
411239
-
+
Add To List
Product Title
DX³ RCBOs - A Type 300 mA Nominal rating 20(A)
Cat No
411240
-
+
Add To List
Product Title
DX³ RCBOs - A Type 300 mA Nominal rating 25(A)
Cat No
411241
-
+
Add To List
Product Title
DX³ RCBOs - A Type 300 mA Nominal rating 32(A)
Cat No
411242
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions