Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Hotel equipment – square version lighting, electric roller blinds and curtain control
Electric roller blinds control with specific marking - 250 V~
Electric roller blinds control with specific marking - 250 V~
Electric roller blinds control with specific marking - 250 V~
Lighting control with specific marking
Curtain control with specific marking - 250 V~
Hotel equipment – square version lighting, electric roller blinds and curtain control
Product Title
Arteor - Double switch - 10 A For direct control of a motor
Cat No
573222
-
+
Add To List
Product Title
Arteor - Double push-button - 6 A For control via automatic box
Cat No
573224
-
+
Add To List
Product Title
Arteor - Double switch - 10 A For direct control of a motor
Cat No
573722
-
+
Add To List
Product Title
Arteor - Double push-button - 6 A For control via automatic box
Cat No
573724
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions