Hotel equipment – square version data, audio, video sockets and USB power supplies
Hotel equipment – square version data, audio, video sockets and USB power supplies
USB power supplies
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Arteor - Double USB charger - 5 V - 1500 mA(White) | 572078 | Add to List | |
![]() | Arteor - Single USB charger - 5 V - 750 mA(White) | 572071 | Add to List | |
![]() | Arteor - Double USB charger - 5 V - 1500 mA(Magnesium) | 572578 | Add to List | |
![]() | Arteor - Single USB charger - 5 V - 750 mA(Magnesium) | 572571 | Add to List |