Snap-on trunking routing sections and accessories(45 mm cover 50 x 80 and 50 x 105 )
Snap-on trunking routing sections and accessories(45 mm cover 50 x 80 and 50 x 105 )
Angles
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Angles - Internal angle, varies from 80° to 100° (50 x 80) | 075621 | Add to List | |
![]() | Angles - External angle, varies from 85° to 120° (50 x 80) | 075631 | Add to List | |
![]() | Angles - Flat angle at 90° (50 x 80) | 075641 | Add to List | |
![]() | Angles - Internal angle, varies from 80° to 100° (50 x 105) | 075622 | Add to List | |
![]() | Angles - External angle, varies from 85° to 120° (50 x 105) | 075632 | Add to List | |
![]() | Angles - Flat angle at 90° (50 x 105) | 075642 | Add to List |