CTX³ 3 pole contractors (9A- 100A)
CTX³ 40
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | CTX³ 40 - 32 A(24 V~) | 416120 | Add to List | |
![]() | CTX³ 40 - 32 A(24 V=) | 416121 | Add to List | |
![]() | CTX³ 40 - 32 A(48 V~) | 416122 | Add to List | |
![]() | CTX³ 40 - 32 A(48 V=) | 416123 | Add to List | |
![]() | CTX³ 40 - 32 A(110 V~) | 416124 | Add to List | |
![]() | CTX³ 40 - 32 A(230 V~) | 416126 | Add to List | |
![]() | CTX³ 40 - 32 A(380 V~) | 416128 | Add to List | |
![]() | CTX³ 40 - 32 A(415 V~) | 416129 | Add to List | |
![]() | CTX³ 40 - 40 A(24 V~) | 416130 | Add to List | |
![]() | CTX³ 40 - 40 A(24 V=) | 416131 | Add to List | |
![]() | CTX³ 40 - 40 A(48 V~) | 416132 | Add to List | |
![]() | CTX³ 40 - 40 A(48 V=) | 416133 | Add to List | |
![]() | CTX³ 40 - 40 A(110 V~) | 416134 | Add to List | |
![]() | CTX³ 40 - 40 A(230 V~) | 416136 | Add to List | |
![]() | CTX³ 40 - 40 A(380 V~) | 416138 | Add to List | |
![]() | CTX³ 40 - 40 A(415 V~) | 416139 | Add to List |