Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Power
CTX³ 3 pole contractors (130A- 800A)
CTX³ 400
CTX³ 400
CTX³ 400
CTX³ 100
CTX³ 150
CTX³ 800
CTX³ 225
CTX³ 3 pole contractors (130A- 800A)
Product Title
CTX³ 400 - 265 A(100-240 V~/=)
Cat No
416306
-
+
Add To List
Product Title
CTX³400 - 265 A(380-450 V~)
Cat No
416309
-
+
Add To List
Product Title
CTX³ 400 - 330 A(100-240 V~/=)
Cat No
416316
-
+
Add To List
Product Title
CTX³ 400 - 330 A(380-450 V~)
Cat No
416319
-
+
Add To List
Product Title
CTX³ 400 - 400 A(100-240 V~/=)
Cat No
416326
-
+
Add To List
Product Title
CTX³ 400 - 400 A(380-450 V~)
Cat No
416329
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions