Britzy Switches
Britzy Switches
Switches
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | 6A Switch SP 1 way | 673401 | Add to List | |
![]() | 6A Switch SP 2 way | 673402 | Add to List | |
![]() | 6A Switch SP 1 way with Indicator | 673403 | Add to List | |
![]() | 16A Switch SP 1 way | 673411 | Add to List | |
![]() | 16A Switch SP 2 way | 673412 | Add to List | |
![]() | 16A Switch SP 1 way with Indicator | 673413 | Add to List | |
![]() | 25A switch SP 1 way with Indicator | 673424 | Add to List | |
![]() | 20A DP Switch with Indicator | 673425 | Add to List | |
![]() | 32A DP Switch with Indicator | 673426 | Add to List |