Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanisms matt grey switches and accessories
Switches
Switches
Switches
Push buttons - *250 VA
Bell call indicator & register
Lighting modules
Mechanisms matt grey switches and accessories
Product Title
Mylinc 6 A one-way Switch Grey
Cat No
676301
-
+
Add To List
Product Title
Mylinc 6 A two-way switch Grey
Cat No
676302
-
+
Add To List
Product Title
Mylinc 6 A one-way switch with indicator Grey
Cat No
676303
-
+
Add To List
Product Title
Mylinc 16 A one-way switch Grey
Cat No
676311
-
+
Add To List
Product Title
Mylinc 16 A two-way switch Grey
Cat No
676312
-
+
Add To List
Product Title
Mylinc 16 A one-way with indicator Grey
Cat No
676313
-
+
Add To List
Product Title
Mylinc 32 A one-way DP with indicator Grey
Cat No
676326
-
+
Add To List
Product Title
Mylinc Switch 25A with indicator Grey
Cat No
676341
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions