Product added to the list successfully!!!

Product no image

Arteor - Arteor-With neutral, 3-wire - 1000 W574097

  • Pack1/20
  • ColourMagnesium

10012

Product Features

  • Operates:
    • - up to 1000 W incandescent and halogen lamps
    • - up to 500 VA ELV halogen lamps with ferromagnetic or electronic transformer, fluorescent tubes and compact fluorescent lamps
  • IR detection
  • Adjustable detection distance from 3 to 10 m
  • Horizontal detection angle: 180°
  • Adjustable luminosity threshold: 3 to 1000 lux
  • Time delay adjustable from 1 s to 16 min
  • Cycle repeated as long as movement is detected
  • Possible remote manual control with N/C push-button
  • Integrated self-protection against overloads and short-circuits
  • Installation in box min. depth 40 mm recommended
  • 2 modules 45 x 45 mm

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks

Download Documents

Arteor - Arteor-With neutral, 3-wire - 1000 W