Product added to the list successfully!!!

Product no image

PIR SENSOR W/O NEUTRAL 2M WH574034

  • Pack1/20
  • ColourWhite

7362

Product Features

  • Operates:
    • - up to 400 W incandescent and halogen lamps
    • - up to 400 VA ELV halogen lamps with ferromagnetic or electronic transformer
  • IR detection
  • Adjustable detection distance from 3 to 10 m
  • Horizontal detection angle: 180°
  • Adjustable luminosity threshold: 3 to 1000 lux
  • Time delay adjustable from 1 s to 16 min
  • Cycle repeated as long as movement is detected
  • Possible remote manual control with N/C push-button
  • Integrated self-protection against overloads and short-circuits
  • Installation in box min. depth 40 mm recommended
  • 2 modules 45 x 45 mm
  • PIR wall mounted motion sensors 180°¸ infrared detection, range 8 m
  • Recommended fixing height: 1.2 m
  • IP 41
  • Light level threshold: 5 to 1275 lux
  • Adjustable time delay: 5 s to 30 min
  • Standby consumption: 0.2 W
  • PIR flush mounted Lighting Management sensors without neutral
  • 180°¸ infrared detection, range 8 m
  • Recommended fixing height: 1.2 m
  • Optimum distance between 2 sensors: 6 m
  • 2-wire cable (without neutral)
  • For installation in box, depth 40 mm min., or in surface mounting box Cat.No 0802 81
  • 2 modules

Main Features

  • Finger Proof protection for IP 20 protection against accidental contact
  • Captive 'never to loose screws'
  • Tunnel terminal preventing screwdrivers from slipping
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • The latest IS 3854:1997
  • Fully shrouded internal mechanism under the rocker preventing visibility of sparks
  • Sockets are shuttered for child's safety against electric shocks
  • Automatic on/off
  • Manual adjustment of light level threshold and time delay via potentiometer
  • All load 8.5 A - 240 V
  • Check presence and natural light level continuously, switch off when there is sufficient natural light
  • Occupancy mode (automatic switch-on/off factory setting).
  • Can be used with pushbutton Cat.No 0770 40 (or illuminated pushbutton Cat.No 0770 33) for vacancy mode (manual switch-on and manual or automatic switch-off).
  • Precise on-site adjustment using configuration tool Cat.No 0882 30 (p. 568)
  • Adjustable time delay: 5 s to 59 min. Light level threshold adjustable from 5 to 1275 lux