DX³ RCBOs - AC Type 300 mA Nominal rating 20(A)411400
- Number of modules2
- Pack1/32
Main Features
- ISI marked as per IEC 61009
- Integrated label holder
- Ergonomic design
- Color coded On/Off indication on dolly
- Front face indication for earth leakage fault
- IP 20 protected terminals
- 35 sq mm terminals
- Sliding shutters