Product added to the list successfully!!!

Product no image

RJ 45 UTP CAT5E SOCKET MYLINC675547

  • Number of modules1
  • Pack20/200

Product Features

  • Compatible with reception of antenna satellite and cable network signals.
  • Ø 9.5 mm connector TV female for co-axial cable

Main Features

  • Sockets are shuttered for child's safety against electric shocks
  • Stripping templates of sockets for stripping off exact length of insulation
  • ISI mark, conforming to IS 1293
  • Sockets with LCS³ quick-fixing crimp connector
  • Take AWG 22 single-core cables up to AWG 26 and AWG 26 multicore cables
  • Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B
  • Side cable entry for easy installation in all supports
  • Conforms to standards ISO/IEC 11801 Ed. 2.0, EN 50173-1 and TIA/EIA 568

Download Documents