Product added to the list successfully!!!

Product no image

RJ 45 UTP CAT6 SOCKET MYLINC675545

  • Number of modules1
  • Pack20/200

Product Features

  • Compatible with reception of antenna satellite and cable network signals.
  • Ø 9.5 mm connector TV female for co-axial cable

Main Features

  • Sockets are shuttered for child's safety against electric shocks
  • Stripping templates of sockets for stripping off exact length of insulation
  • ISI mark, conforming to IS 1293
  • Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG
  • 24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.
  • 2.0, EN 50173-1 and TIA/EIA 568

Download Documents