Product added to the list successfully!!!

Product no image

Arteor- Square - Champagne mechanism- Socket w - 6 A/13 A/15 A for 127 V, - doublemultistandard - 4 module574839

  • Number of modules4
  • Pack5/50

1120

Product Features

  • Shuttered for child safety
  • 6/10/13 A - 2/3 pin for 250 V AC 15 A for 127 V type - 2 pin
  • Double socket
  • 4 modules 90 x 45 mm