Product Features
- 225 x 225 mm
- Height 37 mm (accessory outlet rises to 71 mm)
- For up to 4 x 1 module Arteor
- data sockets
- 2 compartments: power and data
- Length: 0.75 m
Main Features
- Floor tiles manufactured from Pre-galvanised sheet, steel in accordance with BS EN 10326
- Dimensions of Tile 225 m x 225 m
- The supports are made of polypropylene. inflammability class B2 according to DIN 4102
- 4 different heights: 37 mm, 60 mm, 90 mm, 120 mm
- Weight of the Soluflex cable floor system: approx. 20 kg per m2
- Thickness: 2 mm
- White colour
- Very suitable solution for a safe and design protection of the cabling between desk and floor