Product added to the list successfully!!!

Product no image

DX³ MCBs RDSO DC MCB- Single pole = Nominal rating 2.5(A)408836

  • Number of modules1
  • Pack1/10/120

902

Product Features

SP DC 2.5A RDSO MCB DX3

Main Features

  • 6 kA as per IEC 60947-2
  • Integrated label holder
  • Sliding bottom clamp
  • Improved air channels
  • Color coded On/Off indication on dolly
  • Biconnect lower terminals
  • IP 20 protected terminals
  • Sliding shutters