Product added to the list successfully!!!

Living Now USB power supply - 1500mA - Type C

Living Now USB power supply - 1500mA - Type CK4286C1

  • Number of modules1

1974

Product Features

  • USB power supply - 1500mA - Type C

Main Features

  • 5 Vdc type C USB charger only for charging electronic devices up to 1,500 mA - 110-230 V 50-60 Hz DIRECT power supply - 1 module1.For recharging portable devices2.▪ IEC 60950-1: low voltage directive.▪ Conforming IS 13252(Part-1) : 2010+A1 : 2013+A2 :2015Registered under compulsory registration scheme from Bureau of BTicinonStandards (Mandatory) . Granted with unique registration number.3.For fast-charging telephones, smartphones,
  • MP3/MP4 players and tablet PC4.Never run out of charge with our range of industry-first IS standard Type A and Type C charging solutions. Designed to meet the needs of your always-on lifestyle, take your pick from a wide variety of stylish sockets that meet your every charging requirement.5.