Product Features
3Ph Ammeter
Cl 1
Main Features
RoHS Compliance
True RMS measurement
High Accuracy with class 1 as per IEC 62053-21
Volts & Amps: ± 1.0% of Rated Current.
Bright 7 Segment LED display with Four digit resolution and 14mm Height
Auto and Manual scrolling
Site selectable CT/PT ratios
Site selectable CT Secondary 1A/5A
Site selectable 3Phase 4Wire, 3Phase 3Wire & 1Ph configuration
Suitable for 50/60 Hz
Wide range of control power supply 80 – 300V AC, 40-70Hz
Low burden < 0.2VA per phase Volts & Amps
Average & Phase wise measurements
Password protection