Mechanical switches - square version-Chic Grey
Mechanical switches - square version-Chic Grey
Switches 6A 230VAC
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Lyncus 6A Switch 1W 1Module | 677400 | Add to List | |
![]() | Lyncus 6A Switch 2W 1Module | 677401 | Add to List | |
![]() | Lyncus 6A Switch 1W 1Module With Indicator | 677402 | Add to List | |
![]() | Lyncus 6A Switch 1W 1Module With "Light" marking | 677403 | Add to List | |
![]() | Lyncus 6A Switch 1W 1Module With "Fan" marking | 677404 | Add to List |