Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX3
PUSH BUTTON
PUSH BUTTON
PUSH BUTTON
MCB
RCCB
RCBO
Time Switch
SPD
CHANGEOVER SWITCHES
CURRENT TRANSFORMERS
DX3
Product Title
DX³ Push button - 20A -250 V AC CX3 NO
Cat No
412908
-
+
Add To List
Product Title
DX³ Push button - 20A -250 V AC CX3 NC
Cat No
412909
-
+
Add To List
Product Title
DX³ Push button - 20A -250 V AC CX3 2NO
Cat No
412910
-
+
Add To List
Product Title
DX³ Push button - 20A -250 V AC CX3 NO+ green indicator
Cat No
412914
-
+
Add To List
Product Title
DX³ Push button - 20A -250 V AC CX3 NO + red indicator
Cat No
412915
-
+
Add To List
Product Title
DX³ Single Indicator 250 V AC Green
Cat No
412926
-
+
Add To List
Product Title
DX³ Single Indicator 250 V AC Red
Cat No
412927
-
+
Add To List
Product Title
DX³ Single Indicator 250 V AC Orange
Cat No
412928
-
+
Add To List
Product Title
DX³ Single Indicator 250 V AC Blue
Cat No
412929
-
+
Add To List
Product Title
DX³ Single Indicator 250 V AC White+ White+ White
Cat No
412932
-
+
Add To List
Product Title
DX³ Single Indicator 250 V AC Red+ Red+ Red
Cat No
412933
-
+
Add To List
Product Title
DX³ Single Indicator 250 V AC Red= Yellow+ Blue
Cat No
412935
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions