DX3
CHANGEOVER SWITCHES
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | DX³ Changeover switches 32A Single pole- two way- 250 V AC | 412900 | Add to List | |
![]() | DX³ Changeover switches 32A Double pole- two way- 400 V AC | 412901 | Add to List | |
![]() | DX³ Changeover switches 32A Double pole- two way with centre off- 400 V AC | 412903 | Add to List | |
![]() | DX³ Changeover switches 40A Four pole- two way with centre off- 400 V AC | 604022 | Add to List |