Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Indian standard sockets
Socket w - 6 A/13 A/15 A for 127 V, - double multistandard - 4 module
Socket w - 6 A/13 A/15 A for 127 V, - double multistandard - 4 module
Socket w - 6 A/13 A/15 A for 127 V, - double multistandard - 4 module
Socket shuttered - 6 A - 2/3 pin - universal India - 2 module
Socket shuttered - 6/16 A - 3 pin - Indian - 2 module
Socket shuttered - 6/16 A - 3 pin - Indian - 3 module
Multistandard socket - 6/10/13 A - 2/3 pin for 250 V AC 15 A for 127 V type - 2 pin 2 module
25 A socket - 2 module
Indian standard sockets
Product Title
Arteor- Square - Champagne mechanism- Socket w - 6 A/13 A/15 A for 127 V, - doublemultistandard - 4 module
Cat No
574839
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions