Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Energy Socket- White
Sockets 240VAC
Sockets 240VAC
Sockets 240VAC
Energy Socket- White
Product Title
Myrius 6/16 A 2 Pin Euro Us Socket 1 Module
Cat No
679225
-
+
Add To List
Product Title
Myrius 16 A 3 Pin Switched Socket 3 Module
Cat No
679226
-
+
Add To List
Product Title
Myrius Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module
Cat No
679227
-
+
Add To List
Product Title
Myrius 6 A 5 Pin Universal Socket 2 Module
Cat No
679228
-
+
Add To List
Product Title
Myrius 6/16 A Socket 3 Module
Cat No
679229
-
+
Add To List
Product Title
Myrius 6/16 A Socket 2 Module
Cat No
679230
-
+
Add To List
Product Title
Myrius 25 A Socket 2 Module
Cat No
679232
-
+
Add To List
Product Title
Myrius Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module
Cat No
679326
-
+
Add To List
Product Title
Myrius 6 A 2/3 Pin Universal Socket 2 Module
Cat No
679327
-
+
Add To List
Product Title
Myrius 6/16 A Socket 2 Module
Cat No
679328
-
+
Add To List
Product Title
Myrius 6/16 A Socket 3 Module
Cat No
679329
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions