Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Energy Socket- Chic Grey
Sockets 240VAC
Sockets 240VAC
Sockets 240VAC
Energy Socket- Chic Grey
Product Title
Myrius 6/16 A 2 Pin Euro Us Socket 1 Module
Cat No
679424
-
+
Add To List
Product Title
Myrius Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module
Cat No
679425
-
+
Add To List
Product Title
Myrius 6 A 5 Pin Universal Socket 2 Module
Cat No
679428
-
+
Add To List
Product Title
Myrius 6/16 A Socket 3 Module
Cat No
679429
-
+
Add To List
Product Title
Myrius 6/16 A Socket 2 Module
Cat No
679430
-
+
Add To List
Product Title
Myrius 16 A 3 Pin Switched Socket 3 Module
Cat No
679426
-
+
Add To List
Product Title
Myrius 25 A Socket 2 Module
Cat No
679432
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions