Mechanisms dimmers and fan regulators
Mechanisms dimmers and fan regulators
Dimmers and fan regulators
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | Mylinc Fan regulator 100 W, Humfree, 0-4 steps | 675530 | Add to List | |
![]() | Mylinc For regulator 100W, Humfree, 0-4 step | 675531 | Add to List | |
![]() | Mylinc Rotative dimmer 60 - 250 W for light | 675535 | Add to List | |
![]() | Mylinc Rotative dimmer 60 - 400 W | 675533 | Add to List | |
![]() | Mylinc Buzzer | 675540 | Add to List | |
![]() | Mylinc Fan regulator - 100W w/ 360° rotation | 675964 | Add to List |