Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
Alpivar² Capacitors
Heavy duty capacitor with series reactor, 3 phase, 400 V - 50 Hz
Heavy duty capacitor with series reactor, 3 phase, 400 V - 50 Hz
Heavy duty capacitor with series reactor, 3 phase, 400 V - 50 Hz
Standard duty, 3 phase, 440 V - 50 Hz
Heavy duty, 3 phase, 440 V - 50 Hz
Alpivar² Capacitors
Product Title
Alpivar Capacitors - Standard class - Max. 470 V Nominal power 50(kVAr)
Cat No
VS5040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Standard class - Max. 470 V Nominal power 75(kVAr)
Cat No
VS7540.189
-
+
Add To List
Product Title
Alpivar Capacitors - Standard class - Max. 470 V Nominal power 100(kVAr)
Cat No
VS10040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Standard class - Max. 470 V Nominal power 150(kVAr)
Cat No
VS15040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Standard class - Max. 470 V Nominal power 200(kVAr)
Cat No
VS20040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Standard class - Max. 470 V Nominal power 250(kVAr)
Cat No
VS25040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Standard class - Max. 470 V Nominal power 300(kVAr)
Cat No
VS30040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Reinforced class - Max. 520 V Nominal power 40(kVAr)
Cat No
VS.R4040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Reinforced class - Max. 520 V Nominal power 80(kVAr)
Cat No
VS.R8040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Reinforced class - Max. 520 V Nominal power 120(kVAr)
Cat No
VS.R12040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Reinforced class - Max. 520 V Nominal power 160(kVAr)
Cat No
VS.R16040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Reinforced class - Max. 520 V Nominal power 200(kVAr)
Cat No
VS.R20040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Reinforced class - Max. 520 V Nominal power 240(kVAr)
Cat No
VS.R24040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Reinforced class - Max. 520 V Nominal power 280(kVAr)
Cat No
VS.R28040.189
-
+
Add To List
Product Title
Alpivar Capacitors - Extra-reinforced class - Max. 620 V Nominal power 72(kVAr)
Cat No
VS.RS7240.189
-
+
Add To List
Product Title
Alpivar Capacitors - Extra-reinforced class - Max. 620 V Nominal power 144(kVAr)
Cat No
VS.RS14440.189
-
+
Add To List
Product Title
Alpivar Capacitors - Extra-reinforced class - Max. 620 V Nominal power 216(kVAr)
Cat No
VS.RS21640.189
-
+
Add To List
Product Title
Alpivar Capacitors - Extra-reinforced class - Max. 620 V Nominal power 288(kVAr)
Cat No
VS.RS28840.189
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions