DPX³/DPX magnetic only motor protection MCCBs up to 400 A
DPX³ 160
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | DPX³ motor protection 3P 16A | 420710 | Add to List | |
![]() | DPX³ motor protection 3P 25A | 420711 | Add to List | |
![]() | DPX³ motor protection 3P 50A | 420712 | Add to List | |
![]() | DPX³ motor protection 3P 63A | 420713 | Add to List | |
![]() | DPX³ motor protection 3P 16A | 420714 | Add to List | |
![]() | DPX³ motor protection 3P 25A | 420715 | Add to List | |
![]() | DPX³ motor protection 3P 50A | 420716 | Add to List | |
![]() | DPX³ motor protection 3P 63A | 420717 | Add to List |