DPX³/DPX magnetic only motor protection MCCBs up to 400 A
DPX³ 250
Product | Product Title | Cat No | Qty | Add List |
---|---|---|---|---|
![]() | DPX³ motor protection 3P 100A | 420718 | Add to List | |
![]() | DPX³ motor protection 3P 160A | 420719 | Add to List | |
![]() | DPX³ motor protection 3P 200A | 420720 | Add to List | |
![]() | DPX³ motor protection 3P 250A | 420721 | Add to List | |
![]() | DPX³ motor protection 3P 100A | 420722 | Add to List | |
![]() | DPX³ motor protection 3P 160A | 420723 | Add to List | |
![]() | DPX³ motor protection 3P 200A | 420724 | Add to List | |
![]() | DPX³ motor protection 3P 250A | 420725 | Add to List |