Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches and accessories - white
Switches
Switches
Switches
Push buttons
Accessories for switches with indicator
Switches and accessories - white
Product Title
Myrius 6 A Switch 1 W(6 A - 230 V~)
Cat No
673000
-
+
Add To List
Product Title
Myrius 6 A Switch 2 W(6 A - 230 V~)
Cat No
673001
-
+
Add To List
Product Title
Myrius 6 A Switch 1 W with indicator(6 A - 230 V~)
Cat No
673002
-
+
Add To List
Product Title
Myrius 6 A Switch 1 W with "Light" marking(6 A - 230 V~)
Cat No
673003
-
+
Add To List
Product Title
Myrius 6 A Switch 1 W with "Fan" marking(6 A - 230 V~)
Cat No
673004
-
+
Add To List
Product Title
Myrius 10 A Switch 1 W(10 A - 230 V~)
Cat No
673005
-
+
Add To List
Product Title
Myrius 10 A Switch 2 W(10 A - 230 V~)
Cat No
673006
-
+
Add To List
Product Title
Myrius 10 A Intermediate Switch(10 A - 230 V~)
Cat No
673017
-
+
Add To List
Product Title
Myrius 10 A Switch 1 W with indicator(10 A - 230 V~)
Cat No
673007
-
+
Add To List
Product Title
Myrius 16 A Switch 1 Way(16 A - 230 V~)
Cat No
673008
-
+
Add To List
Product Title
Myrius 16 A Switch 2 Way(16 A - 230 V~)
Cat No
673009
-
+
Add To List
Product Title
Myrius 16 A Switch 1 Way with indicator(16 A - 230 V~)
Cat No
673010
-
+
Add To List
Product Title
Myrius 20 A 1 W Switch(20 A - 230 V~)
Cat No
673011
-
+
Add To List
Product Title
Myrius 20 A DP 1 W Switch(20 A - 230 V~)
Cat No
673012
-
+
Add To List
Product Title
Myrius 20 A DP 1 W Switch with indicator(20 A - 230 V~)
Cat No
673013
-
+
Add To List
Product Title
Myrius 20 A 2 W Switch(20 A - 230 V~)
Cat No
673014
-
+
Add To List
Product Title
Myrius 25 A SP 1 W Switch with indicator (25 A - 230 V~)
Cat No
673015
-
+
Add To List
Product Title
Myrius 32 A DP Switch with indicator(32 A - 230 V~)
Cat No
673016
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions