DX³ MCBs - 2 pole 400 V~ Nominal rating 100(A)408641
- Number of modules1.5
- Pack1/5/0161
Product Features
Main Features
- 10 kA as per IEC 60947-2
- Integrated label holder
- Sliding insulating shield
- Color coded contact indication window
- IP 20 protected terminals
- 50 sq mm terminals