Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmer & Regulators-White
Myrius Nextgen Fan Regulator 120 W 360 Degree 2 Module
679241
Number of modules
2
Pack
0/10/100
1034
-
+
Add To List
Characteristics
Product Features
Ceiling Fan controller for 120W
For 2 module 45 x 45 mm
Main Features
ISI mark conforming to IS 11037
Related Products
Myrius Nextgen Rotary Dimmer 400w1M White
Myrius Nextgen Rotary Light Dimmer 500w 2Mod
Myrius Nextgen Fan Regulator 100w1M White
Myrius Nextgen Fan Regulator 100 W 360 Degree 2 Module
Myrius Nextgen Fan Step Regulator 70 W 2 Module
Myrius Nextgen Fan Regulator 120 W 360 Degree 2 Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit