Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmer & Regulators-White
Myrius Fan Step Regulator 70 W 2 Module
679242
Number of modules
2
Pack
1/10/100
1092
-
+
Add To List
Characteristics
Product Features
Ceiling Fan controller for lower power ceiling fans (typically 50 - 65W).
For 2 module 45 x 45 mm
Main Features
ISI mark conforming to IS 11037
Related Products
Myrius Rotary Dimmer 400w1M White
Myrius Rotary Light Dimmer 500w 2Mod
Myrius Fan Regulator 100w1M White
Myrius Fan Regulator 100 W 360 Degree 2 Module
Myrius Fan Regulator 120 W 360 Degree 2 Module
Myrius Fan Regulator 120 W 360 Degree 2 Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit