Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version
Switches 6A 230VAC
Switches 6A 230VAC
Switches 6A 230VAC
Switches 10A 230VAC
Switches 16A 230VAC
Switches 20A 230VAC
Switches 25A 230VAC
Switches 32A 230VAC
Mechanical switches - square version
Product Title
Myrius 6A Switch 1 Way 1M White
Cat No
679200
-
+
Add To List
Product Title
Myrius 6A Switch 2 Way 1M White
Cat No
679201
-
+
Add To List
Product Title
Myrius 6A Switch 1 Way 1M With Indicator White
Cat No
679202
-
+
Add To List
Product Title
Myrius 6A Switch 1 Way 1M Light Marking White
Cat No
679203
-
+
Add To List
Product Title
Myrius 6A Switch 1 Way 1M With Fan Marking White
Cat No
679204
-
+
Add To List
Product Title
Myrius 6A Sw 1 Way 1M Wh Antibacterial
Cat No
679320
-
+
Add To List
Product Title
Myrius 6A Sw 2 Way 1M Wh Antibacterial
Cat No
679321
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions