Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version
Switches 10A 230VAC
Switches 10A 230VAC
Switches 10A 230VAC
Switches 6A 230VAC
Switches 16A 230VAC
Switches 20A 230VAC
Switches 25A 230VAC
Switches 32A 230VAC
Mechanical switches - square version
Product Title
Myrius 10A Switch 1 Way 2M White
Cat No
679205
-
+
Add To List
Product Title
Myrius 10A Switch 2 Way 2M White
Cat No
679206
-
+
Add To List
Product Title
Myrius 10A Intermediate Switch 2M White
Cat No
679207
-
+
Add To List
Product Title
Myrius 10A Switch 1 Way 2M With Indicator White
Cat No
679208
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions