Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version
Switches 16A 230VAC
Switches 16A 230VAC
Switches 16A 230VAC
Switches 6A 230VAC
Switches 10A 230VAC
Switches 20A 230VAC
Switches 25A 230VAC
Switches 32A 230VAC
Mechanical switches - square version
Product Title
Myrius 16A Switch 1 Way 1M White
Cat No
679209
-
+
Add To List
Product Title
Myrius 16A Switch 2 Way 1M White
Cat No
679210
-
+
Add To List
Product Title
Myrius 16A Switch 1 Way 1M With Indicator White
Cat No
679211
-
+
Add To List
Product Title
Myrius 16A Sw 1 Way 1M Wh Antibacterial
Cat No
679322
-
+
Add To List
Product Title
Myrius 16A Sw 2 Way 1M Wh Antibacterial
Cat No
679323
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions