Product added to the list successfully!!!

DX³ MCBs for AC applications till 63 A

DX³ MCBs for AC applications till 63 A

DX³ MCBs - D curve
Product Product Title Cat No Qty Add List
DX³ MCBs - 2 pole 415 V~ Nominal rating 50(A) 408638 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 0.5(A) 408706 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 1(A) 408707 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 2(A) 408709 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 3(A) 408710 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 4(A) 408711 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 6(A) 408712 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 10(A) 408714 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 16(A) 408716 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 20(A) 408717 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 25(A) 408718 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 32(A) 408719 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 40*(A) 408720 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 50*(A) 408721 Add to List
DX³ MCBs - Single pole 240/415 V~ Nominal rating 63*(A) 408722 Add to List
DX³ MCBs - Single pole + Neutral 230 V~ Nominal rating 0.5(A) 408726 Add to List
DX³ MCBs - Single pole + Neutral 230 V~ Nominal rating 1(A) 408727 Add to List
DX³ MCBs - Single pole + Neutral 230 V~ Nominal rating 2(A) 408729 Add to List
DX³ MCBs - Single pole + Neutral 230 V~ Nominal rating 3(A) 408730 Add to List
DX³ MCBs - Single pole + Neutral 230 V~ Nominal rating 4(A) 408731 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 0.5(A) 408732 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 1(A) 408733 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 2(A) 408735 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 3(A) 408736 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 4(A) 408737 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 6(A) 408738 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 10(A) 408740 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 16(A) 408742 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 20(A) 408743 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 25(A) 408744 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 32(A) 408745 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 40*(A) 408746 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 50*(A) 408747 Add to List
DX³ MCBs - 2 pole 415 V~ Nominal rating 63*(A) 408748 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 0.5(A) 408752 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 1(A) 408753 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 2(A) 408755 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 3(A) 408756 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 4(A) 408757 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 6(A) 408758 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 10(A) 408760 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 16(A) 408762 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 20(A) 408763 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 25(A) 408764 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 32(A) 408765 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 40*(A) 408766 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 50*(A) 408767 Add to List
DX³ MCBs - 3 pole 415 V~ Nominal rating 63*(A) 408768 Add to List
DX³ MCBs - 3 pole + Neutral 415 V~ Nominal rating 0.5(A) 408772 Add to List
DX³ MCBs - 3 pole + Neutral 415 V~ Nominal rating 1(A) 408773 Add to List
DX³ MCBs - 3 pole + Neutral 415 V~ Nominal rating 2(A) 408775 Add to List
DX³ MCBs - 3 pole + Neutral 415 V~ Nominal rating 3(A) 408776 Add to List
DX³ MCBs - 3 pole + Neutral 415 V~ Nominal rating 4(A) 408777 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 0.5(A) 408778 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 1(A) 408779 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 2(A) 408781 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 3(A) 408782 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 4(A) 408783 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 6(A) 408784 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 10(A) 408786 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 16(A) 408788 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 20(A) 408789 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 25(A) 408790 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 32(A) 408791 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 40*(A) 408792 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 50*(A) 408793 Add to List
DX³ MCBs - 4 pole 415 V~ Nominal rating 63*(A) 408794 Add to List