Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Protection
DX³ RCBOs assembled for AC applications upto 63 A
DX³ RCBOs
DX³ RCBOs
DX³ RCBOs
DX³ RCBOs assembled for AC applications upto 63 A
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 30 mA Nominal rating 6(A)
Cat No
411322
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 30 mA Nominal rating 10(A)
Cat No
411323
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 30 mA Nominal rating 16(A)
Cat No
411324
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 30 mA Nominal rating 25(A)
Cat No
411325
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 30 mA Nominal rating 32(A)
Cat No
411326
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 30 mA Nominal rating 40(A)
Cat No
411327
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 30 mA Nominal rating 63(A)
Cat No
411328
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 6(A)
Cat No
411329
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 10(A)
Cat No
411330
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 16(A)
Cat No
411331
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 25(A)
Cat No
411332
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 32(A)
Cat No
411333
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 40(A)
Cat No
411334
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 100 mA Nominal rating 63(A)
Cat No
411335
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 300 mA Nominal rating 16(A)
Cat No
411336
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 300 mA Nominal rating 25(A)
Cat No
411337
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 300 mA Nominal rating 32(A)
Cat No
411338
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 300 mA Nominal rating 40(A)
Cat No
411339
-
+
Add To List
Product Title
DX³ RCBOs - 2 pole 240 VA, AC Type - 300 mA Nominal rating 63(A)
Cat No
411340
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 30 mA Nominal rating 6(A)
Cat No
411388
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 30 mA Nominal rating 10(A)
Cat No
411389
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 30 mA Nominal rating 16(A)
Cat No
411365
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 30 mA Nominal rating 25(A)
Cat No
411366
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 30 mA Nominal rating 32(A)
Cat No
411367
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 30 mA Nominal rating 40(A)
Cat No
411368
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 30 mA Nominal rating 63(A)
Cat No
411369
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 100 mA Nominal rating 16(A)
Cat No
411370
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 100 mA Nominal rating 25(A)
Cat No
411371
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 100 mA Nominal rating 32(A)
Cat No
411372
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 100 mA Nominal rating 40(A)
Cat No
411373
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 100 mA Nominal rating 63(A)
Cat No
411374
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 300 mA Nominal rating 16(A)
Cat No
411375
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 300 mA Nominal rating 25(A)
Cat No
411376
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 300 mA Nominal rating 32(A)
Cat No
411377
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 300 mA Nominal rating 40(A)
Cat No
411378
-
+
Add To List
Product Title
DX³ RCBOs - 4 pole 415 V~, AC Type - 300 mA Nominal rating 63(A)
Cat No
411379
-
+
Add To List
Power
Protection
Distribution
Wiring Devices
Home Automation
Digital Infrastructure
Cable Management
Lighting & Solutions