Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmer & Regulators-White
Myrius Rotary Dimmer 400w1M White
679236
Number of modules
1
Pack
0/5/50
1172
-
+
Add To List
Characteristics
Product Features
Light dimming of Incandescent lamps, halogen lamps.
For 1 module 22.5 x 45 mm
Related Products
Myrius Rotary Light Dimmer 500w 2Mod
Myrius Fan Regulator 100w1M White
Myrius Fan Regulator 100 W 360 Degree 2 Module
Myrius Fan Regulator 120 W 360 Degree 2 Module
Myrius Fan Step Regulator 70 W 2 Module
Myrius Fan Regulator 120 W 360 Degree 2 Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit